您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
Nederlands
svenska
English
CAMDRIVE
Ready
Cam
CAMDRIVE
Powered by
CAD模型選擇
{ready/schieber/camdrive/camdrive_assmtab.prj},{NB=DC050012000/C-0500/0-12/0(D=4.7)},{HUBKENNZEICHEN=12},{AMAX=25.0},{DMAX=11.00},{DMIN=4.70},{B2=36},{C=13},{E=98},{F=68},{G=75},{H=91},{I=22.0},{J=6.5},{K=22},{D2=23},{M=59},{N=30},{O=38},{P=50},{Q=8},{DK=13},{NDMR=8.000},{KDMR=6.647},{T=6},{U2=25},{V=6},{W=25},{U=9.4},{B=16},{L=107.50},{S=85.5},{T4=0.0},{V4=0},{AA=50},{BB=60},{CC=29},{DD=33},{EE=10},{FF=25},{GG=10.0},{HH=30},{II=41},{JJ=22},{NDMKK=8.000},{KDMKK=6.647},{LL=20},{VV=6},{XX1=11.5},{XX2=30},{XX3=22.5},{XX4=7.5},{XX5=12.5},{XX6=62},{XX7=12},{XX8=10},{XX9=12},{XX10=15},{XX11=85.5},{XX12=1.25},{XX13=51},{XX14=12.5},{XX15=22.0},{XX16=2},{XX17=9},{XX18=11.5},{XX19=48.5},{XX20=31},{XX21=31.9},{XX22=10},{OPTION=0},{A=0.0},{D=4.7}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTNR
Part No.
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
HUBKENNZEICHEN
Stroke code
ⁿ/ₐ
AMAX
max. Working Stroke
[mm]
DMAX
[mm]
B2
[mm]
C
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
D2
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
Q
[mm]
R
Thread
ⁿ/ₐ
T
[mm]
U2
[mm]
V
[mm]
W
[mm]
U
[mm]
B
[mm]
L
[mm]
S
[mm]
T4
[mm]
V4
[mm]
AA
[mm]
BB
[mm]
CC
[mm]
DD
[mm]
EE
[mm]
FF
[mm]
GG
[mm]
HH
[mm]
II
[mm]
JJ
[mm]
KK
Thread
ⁿ/ₐ
LL
[mm]
VV
[mm]
CAMDRIVE-DC025011000
DC025011000
C-0250
11
9.5
4.70
22
6
51
51
47
59
22.0
6.0
15
18
26
18
0
37
6
M6
6
15
4
19
9.4
9
63.00
41.0
0.0
0
30
45
21
17
8
11
6.0
18
24
15
M6
16
4
CAMDRIVE-DC025012000
DC025012000
C-0250
12
19.0
4.70
22
6
76
51
47
59
22.0
6.0
15
18
50
18
26
37
6
M6
6
15
4
19
9.4
9
88.00
66.0
0.0
0
30
45
21
17
8
11
6.0
18
24
15
M6
16
4
CAMDRIVE-DC037511000
DC037511000
C-0375
11
13.0
7.90
32
10
64
64
63
75
22.0
5.0
19
21
32
23
0
46
8
M8
6
20
3
19
9.4
13
75.00
53.0
0.0
0
40
50
25
27
9
21
8.0
24
34
19
M6
16
3
CAMDRIVE-DC037512000
DC037512000
C-0375
12
22.0
7.90
32
10
91
64
63
75
22.0
5.0
19
21
57
23
32
46
8
M8
6
20
3
19
9.4
13
102.00
80.0
0.0
0
40
50
25
27
9
21
8.0
24
34
19
M6
16
3
CAMDRIVE-DC050011000
DC050011000
C-0500
11
16.0
11.00
36
13
76
68
75
91
22.0
6.5
22
23
38
30
0
50
8
M8
6
25
6
25
9.4
16
85.50
63.5
0.0
0
50
60
29
33
10
25
10.0
30
41
22
M8
20
6
CAMDRIVE-DC050012000
DC050012000
C-0500
12
25.0
11.00
36
13
98
68
75
91
22.0
6.5
22
23
59
30
38
50
8
M8
6
25
6
25
9.4
16
107.50
85.5
0.0
0
50
60
29
33
10
25
10.0
30
41
22
M8
20
6
CAMDRIVE-DC062511000
DC062511000
C-0625
11
19.0
14.20
42
16
87
78
87
106
22.0
9.0
24
28
42
35
0
56
10
M10
6
25
6
30
9.4
19
94.00
72.0
50.0
20
55
70
34
35
11
25
12.5
30
46
24
M10
20
6
CAMDRIVE-DC062512000
DC062512000
C-0625
12
28.0
14.20
42
16
112
78
87
106
22.0
9.0
24
28
66
35
42
56
10
M10
6
25
6
30
9.4
19
119.00
97.0
50.0
20
55
70
34
35
11
25
12.5
30
46
24
M10
20
6
CAMDRIVE-DC100012000
DC100012000
C-1000
12
32.0
22.40
48
25
126
92
106
129
28.5
15.0
28
45
77
35
50
66
16
M14
9
30
5
33
12.7
28
139.50
111.0
64.0
25
58
85
40
37
13
25
14.0
30
53
28
M12
25
5
CAMDRIVE-DC100013000
DC100013000
C-1000
13
50.0
22.40
48
25
158
92
106
129
28.5
15.0
28
45
110
35
50
66
16
M14
9
30
5
33
12.7
28
171.50
143.0
64.0
25
58
85
40
37
13
25
14.0
30
53
28
M12
25
5
CAMDRIVE-DC150012000
DC150012000
C-1500
12
38.0
31.00
67
38
168
105
146
180
41.5
24.0
41
63
105
45
62
79
16
M14
9
40
8
50
19.0
41
190.50
149.0
80.0
30
82
115
50
48
15
32
20.0
42
74
41
M16
32
8
CAMDRIVE-DC150013000
DC150013000
C-1500
13
63.0
31.00
67
38
231
105
146
180
41.5
24.0
41
63
168
45
62
79
16
M14
9
40
8
50
19.0
41
253.50
212.0
80.0
30
82
115
50
48
15
32
20.0
42
74
41
M16
32
8
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處